CC2560B is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
CC2564C ACTIVE Bluetooth® Dual Mode transceiver qualified against Bluetooth Core 5.1 Allows for certification to Bluetooth 5.1, high throughput, complex BLE topologies and LE secure connection

Product details

Edge AI enabled No Security Secure communication Rating Catalog Operating temperature range (°C) -40 to 85
Edge AI enabled No Security Secure communication Rating Catalog Operating temperature range (°C) -40 to 85
VQFNP-MR (RVM) 76 64 mm² (8 mm × 8 mm) DSBGA (YFV) 54 9.550125 mm² (0 mm × 0 mm)
  • TI’s Single-Chip Bluetooth Solution With Bluetooth
    Basic Rate (BR), Enhanced Data Rate (EDR), and
    Low Energy (LE) Support; Available in Two
    Variants:
    • Dual-Mode Bluetooth CC2564 Controller
    • Bluetooth CC2560 Controller
  • CC2564 Bluetooth 4.1 Controller Subsystem
    Qualified (QDID 58852); Compliant up to the HCI
    Layer
  • Highly Optimized for Low-Cost Designs:
    • Single-Ended 50-Ω RF Interface
    • Package Footprint: 76 Terminals, 0.6-mm Pitch,
      8-mm x 8-mm mrQFN
  • BR/EDR Features Include:
    • Up to 7 Active Devices
    • Scatternet: Up to 3 Piconets Simultaneously, 1
      as Master and 2 as Slaves
    • Up to 2 SCO Links on the Same Piconet
    • Support for All Voice Air-Coding – Continuously
      Variable Slope Delta (CVSD), A-Law, µ-Law,
      and Transparent (Uncoded)
    • CC2560B/CC2564B Devices Provide an
      Assisted Mode for HFP 1.6 Wideband Speech
      (WBS) Profile or A2DP Profile to Reduce Host
      Processing and Power
    • Support of Multiple Bluetooth Profiles With
      Enhanced QoS
  • LE Features Include:
    • Support of Up to 10 (CC2564B) Connections
    • Multiple Sniff Instances Tightly Coupled to
      Achieve Minimum Power Consumption
    • Independent Buffering for LE Allows Large
      Numbers of Multiple Connections Without
      Affecting BR/EDR Performance.
    • Built-In Coexistence and Prioritization Handling
      for BR/EDR and LE
  • Best-in-Class Bluetooth (RF) Performance
    (TX Power, RX Sensitivity, Blocking)
    • Class 1 TX Power Up to +10 dBm
    • –95 dbm Typical RX Sensitivity
    • Internal Temperature Detection and
      Compensation to Ensure Minimal Variation in
      RF Performance Over Temperature, No
      External Calibration Required
    • Improved Adaptive Frequency Hopping (AFH)
      Algorithm With Minimum Adaptation Time
    • Provides Longer Range, Including 2x Range
      Over Other LE-Only Solutions
  • Advanced Power Management for Extended
    Battery Life and Ease of Design
    • On-Chip Power Management, Including Direct
      Connection to Battery
    • Low Power Consumption for Active, Standby,
      and Scan Bluetooth Modes
    • Shutdown and Sleep Modes to Minimize Power
      Consumption
  • Physical Interfaces:
    • UART Interface With Support for Maximum
      Bluetooth Data Rates
      • UART Transport Layer (H4) With Maximum
        Rate of 4 Mbps
      • Three-Wire UART Transport Layer (H5) With
        Maximum Rate of 4 Mbps (CC2560B and
        CC2564B Only)
    • Fully Programmable Digital PCM-I2S Codec
      Interface
  • Flexibility for Easy Stack Integration and Validation
    Into Various Microcontrollers, Such as MSP430™
    and ARM® Cortex®-M3 and Cortex®-M4 MCUs
  • CC256x Bluetooth Hardware Evaluation Tool: PC-
    Based Application to Evaluate RF Performance of
    the Device and Configure Service Pack
  • Device Pin-to-Pin Compatible With Previous
    Devices or Modules
  • TI’s Single-Chip Bluetooth Solution With Bluetooth
    Basic Rate (BR), Enhanced Data Rate (EDR), and
    Low Energy (LE) Support; Available in Two
    Variants:
    • Dual-Mode Bluetooth CC2564 Controller
    • Bluetooth CC2560 Controller
  • CC2564 Bluetooth 4.1 Controller Subsystem
    Qualified (QDID 58852); Compliant up to the HCI
    Layer
  • Highly Optimized for Low-Cost Designs:
    • Single-Ended 50-Ω RF Interface
    • Package Footprint: 76 Terminals, 0.6-mm Pitch,
      8-mm x 8-mm mrQFN
  • BR/EDR Features Include:
    • Up to 7 Active Devices
    • Scatternet: Up to 3 Piconets Simultaneously, 1
      as Master and 2 as Slaves
    • Up to 2 SCO Links on the Same Piconet
    • Support for All Voice Air-Coding – Continuously
      Variable Slope Delta (CVSD), A-Law, µ-Law,
      and Transparent (Uncoded)
    • CC2560B/CC2564B Devices Provide an
      Assisted Mode for HFP 1.6 Wideband Speech
      (WBS) Profile or A2DP Profile to Reduce Host
      Processing and Power
    • Support of Multiple Bluetooth Profiles With
      Enhanced QoS
  • LE Features Include:
    • Support of Up to 10 (CC2564B) Connections
    • Multiple Sniff Instances Tightly Coupled to
      Achieve Minimum Power Consumption
    • Independent Buffering for LE Allows Large
      Numbers of Multiple Connections Without
      Affecting BR/EDR Performance.
    • Built-In Coexistence and Prioritization Handling
      for BR/EDR and LE
  • Best-in-Class Bluetooth (RF) Performance
    (TX Power, RX Sensitivity, Blocking)
    • Class 1 TX Power Up to +10 dBm
    • –95 dbm Typical RX Sensitivity
    • Internal Temperature Detection and
      Compensation to Ensure Minimal Variation in
      RF Performance Over Temperature, No
      External Calibration Required
    • Improved Adaptive Frequency Hopping (AFH)
      Algorithm With Minimum Adaptation Time
    • Provides Longer Range, Including 2x Range
      Over Other LE-Only Solutions
  • Advanced Power Management for Extended
    Battery Life and Ease of Design
    • On-Chip Power Management, Including Direct
      Connection to Battery
    • Low Power Consumption for Active, Standby,
      and Scan Bluetooth Modes
    • Shutdown and Sleep Modes to Minimize Power
      Consumption
  • Physical Interfaces:
    • UART Interface With Support for Maximum
      Bluetooth Data Rates
      • UART Transport Layer (H4) With Maximum
        Rate of 4 Mbps
      • Three-Wire UART Transport Layer (H5) With
        Maximum Rate of 4 Mbps (CC2560B and
        CC2564B Only)
    • Fully Programmable Digital PCM-I2S Codec
      Interface
  • Flexibility for Easy Stack Integration and Validation
    Into Various Microcontrollers, Such as MSP430™
    and ARM® Cortex®-M3 and Cortex®-M4 MCUs
  • CC256x Bluetooth Hardware Evaluation Tool: PC-
    Based Application to Evaluate RF Performance of
    the Device and Configure Service Pack
  • Device Pin-to-Pin Compatible With Previous
    Devices or Modules

The TI CC256x device is a complete Bluetooth BR/EDR/LE HCI solution that reduces design effort and enables fast time to market. Based on TI’s seventh-generation Bluetooth core, the CC256x device provides a product-proven solution that is Bluetooth 4.1 compliant. When coupled with a microcontroller unit (MCU), this HCI device offers best-in-class RF performance with a range of about 2X compared to other Bluetooth LE-only solutions. Furthermore, TI’s power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR/EDR/LE modes of operation.

The TI Dual-Mode Bluetooth Stack software is certified and provided royalty free for TI’s MSP430 and ARM Cortex-M3 and Cortex-M4 MCUs. Other MPUs can be supported through TI’s third party. iPod® (MFi) protocol is supported by add-on software packages. For more information, see TI Dual-Mode Bluetooth Stack. Some of the profiles supported include the following:

  • Serial port profile (SPP)
  • Advanced audio distribution profile (A2DP)
  • Audio/video remote control profile (AVRCP)
  • Handsfree profile (HFP)
  • Human interface device (HID)
  • Generic attribute profile (GATT)
  • Several Bluetooth LE profiles and services

In addition to software, this solution consists of multiple reference designs with a low BOM cost, including a new Bluetooth audio sink reference design for customers to create a variety of applications for low-end, low-power audio solutions.

The TI CC256x device is a complete Bluetooth BR/EDR/LE HCI solution that reduces design effort and enables fast time to market. Based on TI’s seventh-generation Bluetooth core, the CC256x device provides a product-proven solution that is Bluetooth 4.1 compliant. When coupled with a microcontroller unit (MCU), this HCI device offers best-in-class RF performance with a range of about 2X compared to other Bluetooth LE-only solutions. Furthermore, TI’s power-management hardware and software algorithms provide significant power savings in all commonly used Bluetooth BR/EDR/LE modes of operation.

The TI Dual-Mode Bluetooth Stack software is certified and provided royalty free for TI’s MSP430 and ARM Cortex-M3 and Cortex-M4 MCUs. Other MPUs can be supported through TI’s third party. iPod® (MFi) protocol is supported by add-on software packages. For more information, see TI Dual-Mode Bluetooth Stack. Some of the profiles supported include the following:

  • Serial port profile (SPP)
  • Advanced audio distribution profile (A2DP)
  • Audio/video remote control profile (AVRCP)
  • Handsfree profile (HFP)
  • Human interface device (HID)
  • Generic attribute profile (GATT)
  • Several Bluetooth LE profiles and services

In addition to software, this solution consists of multiple reference designs with a low BOM cost, including a new Bluetooth audio sink reference design for customers to create a variety of applications for low-end, low-power audio solutions.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet CC256x Dual-Mode Bluetooth Controller datasheet (Rev. E) PDF | HTML Mar 12, 2014

Ordering & quality