over operating free-air temperature range (unless otherwise noted)
|
MIN |
MAX |
UNIT |
| Operating ambient temperature(1)(2) |
–40 |
105 |
°C |
| Operating junction temperature(1)(2) |
–40 |
115 |
°C |
| Operating supply voltage (VDDS) |
1.8 |
3.8 |
V |
| Operating supply voltage (VDDS2 and VDDS3)(4)(5)(6) |
1.8 |
VDDS |
|
Operating supply voltage (VDDS), boost mode |
VDDR = 1.95 V +14dBm RF output sub-1
GHz power
amplifier |
2.1 |
3.8 |
V |
Operating supply voltage (VDDS2 and VDDS3), boost mode(4) |
VDDR = 1.95V +14 dBm RF output
Sub-1GHz power
amplifier |
1.8 |
VDDS |
V |
| Rising supply voltage slew rate |
0 |
100 |
mV/µs |
| Falling supply voltage slew rate(3) |
0 |
20 |
mV/µs |
(1) Operation at or near maximum operating temperature for extended durations will result in lifetime reduction.
(2) See the Thermal Resistance Characteristics section for more
information.
(3) For small coin-cell batteries, with high worst-case end-of-life equivalent source resistance, a 22-µF VDDS input capacitor must be used to ensure compliance with this slew rate.
(4) VDDS2 and VDDS3 must be lower or equal to VDDS. For JTAG operation VDDS should be equal to VDDS3
(5) All power segments need to be powered all times
(6) If the IO strength is set to auto, the drive strength is adjusted based on the voltage level for VDDS. In the case of VDDS2 is lower than VDDS, all pins referred to VDDS2 should be manually set (IOCFGn.IOSTR), for example to maximum. In the case of VDDS3 is lower than VDDS, all pins referred to VDDS3 should be manually set (IOCFGn.IOSTR), for example to maximum.