SWRS255A March 2022 – April 2025 CC1311P3
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Phase noise in the 433 MHz band 20 kHz PLL loop bandwidth |
±10 kHz offset | -82 | dBc/Hz | ||
| ±100 kHz offset | -105 | dBc/Hz | |||
| ±200 kHz offset | -112 | dBc/Hz | |||
| ±400 kHz offset | -119 | dBc/Hz | |||
| ±1000 kHz offset | -127 | dBc/Hz | |||
| ±2000 kHz offset | -133 | dBc/Hz | |||
| ±10000 kHz offset | -141 | dBc/Hz |