SWRS255A March 2022 – April 2025 CC1311P3
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| General Parameters | |||||
| Spurious emissions 25MHz to 1GHz | 433.92MHz Conducted emissions measured according to ETSI EN 300 220 | < -57 | dBm | ||
| Spurious emissions 1GHz to 13GHz | < -47 | dBm | |||
| IEEE 802.15.4, 50kbps, ±25kHz Deviation, 2-GFSK, 78kHz RX Bandwidth | |||||
| Sensitivity | BER = 10–2, 433.92MHz | –110 | dBm | ||
| Saturation limit | BER = 10–2, 433.92MHz | 10 | dBm | ||
| Selectivity, +200kHz | BER = 10–2, 433.92MHz(1) | 48 | dB | ||
| Selectivity, -200kHz | BER = 10–2, 433.92MHz(1) | 43 | dB | ||
| Selectivity, +400kHz | BER = 10–2, 433.92MHz(1) | 53 | dB | ||
| Selectivity, -400kHz | BER = 10–2, 433.92MHz(1) | 44 | dB | ||
| Blocking, +1MHz | BER = 10–2, 433.92MHz(1) | 60 | dB | ||
| Blocking, -1MHz | BER = 10–2, 433.92MHz(1) | 54 | dB | ||
| Blocking, +2MHz | BER = 10–2, 433.92MHz(1) | 62 | dB | ||
| Blocking, -2MHz | BER = 10–2, 433.92MHz(1) | 61 | dB | ||
| Blocking, +10MHz | BER = 10–2, 433.92MHz(1) | 75 | dB | ||
| Blocking, -10MHz | BER = 10–2, 433.92MHz(1) | 75 | dB | ||
| Image rejection (image compensation enabled) | BER = 10–2, 433.92MHz(1) | 44 | dB | ||
| RSSI dynamic range | Starting from the sensitivity limit | 95 | dB | ||
| RSSI accuracy | Starting from the sensitivity limit across the given dynamic range | ±3 | dB | ||
| 200kbps, ±50kHz Deviation, 2-GFSK, 273kHz RX Bandwidth | |||||
| Sensitivity | BER = 10–2, 433.92MHz | –104 | dBm | ||
| Saturation limit | BER = 10–2, 433.92MHz | 10 | dBm | ||
| Selectivity, ±400kHz | BER = 10–2, 433.92MHz(1) | 48 | dB | ||
| Blocking, ±1MHz | BER = 10–2, 433.92MHz(1) | 52 | dB | ||
| Blocking, ±2MHz | BER = 10–2, 433.92MHz(1) | 55 | dB | ||
| Blocking, ±10MHz | BER = 10–2, 433.92MHz(1) | 68 | dB | ||
| Image rejection (image compensation enabled) | BER = 10–2, 433.92MHz(1) | 45 | dB | ||
| RSSI dynamic range | Starting from the sensitivity limit | 89 | dB | ||
| RSSI accuracy | Starting from the sensitivity limit across the given dynamic range | ±3 | dB | ||
| SimpleLink™ Long Range, 2.5/5kbps (20 ksps), ±5kHz Deviation, 2-GFSK, 34kHz RX Bandwidth, FEC = 1:2, DSSS = 1:4/1:2 | |||||
| Sensitivity | 2.5kbps, BER = 10–2, 433.92MHz | -121 | dBm | ||
| Sensitivity | 5kbps, BER = 10–2, 433.92MHz | -119 | dBm | ||
| Saturation limit | 5kbps, BER = 10–2, 433.92MHz | 10 | dBm | ||
| Selectivity, +100kHz | 5kbps, BER = 10–2, 433.92MHz(1) | 55 | dB | ||
| Selectivity, -100kHz | 5kbps, BER = 10–2, 433.92MHz(1) | 53 | dB | ||
| Blocking, +1MHz | 5kbps, BER = 10–2, 433.92MHz(1) | 69 | dB | ||
| Blocking, -1MHz | 5kbps, BER = 10–2, 433.92MHz(1) | 65 | dB | ||
| Blocking, +2MHz | 5kbps, BER = 10–2, 433.92MHz(1) | 71 | dB | ||
| Blocking, -2MHz | 5kbps, BER = 10–2, 433.92MHz(1) | 70 | dB | ||
| Blocking, +10MHz | 5kbps, BER = 10–2, 433.92MHz(1) | 84 | dB | ||
| Blocking, -10MHz | 5kbps, BER = 10–2, 433.92MHz(1) | 84 | dB | ||
| Image rejection (image compensation enabled) | 5kbps, BER = 10–2, 433.92MHz | 49 | dB | ||
| RSSI dynamic range | Starting from the sensitivity limit | 101 | dB | ||
| RSSI accuracy | Starting from the sensitivity limit across the given dynamic range | ±3 | dB | ||