SWRS272F April   2023  – May 2026 CC2340R2 , CC2340R5

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Functional Block Diagram
  6. 5 Device Comparison
  7. 6 Pin Configurations and Functions
    1. 6.1 Pin Diagrams
      1. 6.1.1 Pin Diagram—RKP Package (Top View)
      2. 6.1.2 Pin Diagram—RGE Package (Top View)
      3. 6.1.3 Pin Diagram—YBG Package (Top View)
    2.     12
    3. 6.2 Signal Descriptions
      1.      14
      2.      15
      3.      16
      4.      17
      5.      18
      6.      19
      7.      20
      8.      21
      9.      22
      10.      23
      11.      24
      12.      25
      13.      26
      14.      27
      15.      28
      16.      29
      17.      30
      18.      31
    4. 6.3 Connections for Unused Pins and Modules
  8. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  DCDC
    5. 7.5  Global LDO (GLDO)
    6. 7.6  Power Supply and Modules
    7. 7.7  Battery Monitor
    8. 7.8  Temperature Sensor
    9. 7.9  Power Consumption–Power Modes
    10. 7.10 Power Consumption–Radio Modes
    11. 7.11 Nonvolatile (Flash) Memory Characteristics
    12. 7.12 Thermal Resistance Characteristics
    13. 7.13 RF Frequency Bands
    14. 7.14 Bluetooth Low Energy–Receive (RX)
    15. 7.15 Bluetooth Low EnergyTransmit (TX)
    16. 7.16 Zigbee and Thread - IEEE 802.15.4-2006 2.4 GHz (OQPSK DSSS1:8, 250 kbps) - RX
    17. 7.17 Zigbee and Thread - IEEE 802.15.4-2006 2.4 GHz (OQPSK DSSS1:8, 250 kbps) - TX
    18. 7.18 Proprietary Radio Modes
    19. 7.19 2.4GHz RX/TX CW
    20. 7.20 Timing and Switching Characteristics
      1. 7.20.1 Reset Timing
      2. 7.20.2 Wakeup Timing
      3. 7.20.3 Clock Specifications
        1. 7.20.3.1 48MHz Crystal Oscillator (HFXT)
        2. 7.20.3.2 48MHz RC Oscillator (HFOSC)
        3. 7.20.3.3 32kHz Crystal Oscillator (LFXT)
        4. 7.20.3.4 32kHz RC Oscillator (LFOSC)
    21. 7.21 Peripheral Characteristics
      1. 7.21.1 UART
        1. 7.21.1.1 UART Characteristics
      2. 7.21.2 SPI
        1. 7.21.2.1 SPI Characteristics
        2. 7.21.2.2 SPI Controller Mode
        3. 7.21.2.3 SPI Timing Diagrams—Controller Mode
        4. 7.21.2.4 SPI Peripheral Mode
        5. 7.21.2.5 SPI Timing Diagrams—Peripheral Mode
      3. 7.21.3 I2C
        1. 7.21.3.1 I2C
        2. 7.21.3.2 I2C Timing Diagram
      4. 7.21.4 GPIO
        1. 7.21.4.1 GPIO DC Characteristics
      5. 7.21.5 ADC
        1. 7.21.5.1 Analog-to-Digital Converter (ADC) Characteristics
      6. 7.21.6 Comparators
        1. 7.21.6.1 Ultra-Low Power Comparator
    22. 7.22 Typical Characteristics
      1. 7.22.1 MCU Current
      2. 7.22.2 RX Current
      3. 7.22.3 TX Current
      4. 7.22.4 RX Performance
      5. 7.22.5 TX Performance
      6. 7.22.6 ADC Performance
  9. 8 Detailed Description
    1. 8.1  Overview
    2. 8.2  System CPU
    3. 8.3  Radio (RF Core)
      1. 8.3.1 Bluetooth Low Energy
      2. 8.3.2 802.15.4 (Thread and Zigbee)
    4. 8.4  Memory
    5. 8.5  Cryptography
    6. 8.6  Timers
    7. 8.7  Serial Peripherals and I/O
    8. 8.8  Battery and Temperature Monitor
    9. 8.9  µDMA
    10. 8.10 Debug
    11. 8.11 Power Management
    12. 8.12 Clock Systems
    13. 8.13 Network Processor
  10. 9 Application, Implementation, and Layout
    1. 9.1 Reference Designs
    2. 9.2 Junction Temperature Calculation
  11. 10Device and Documentation Support
    1. 10.1 Device Nomenclature
    2. 10.2 Tools and Software
      1. 10.2.1 SimpleLink™ Microcontroller Platform
    3. 10.3 Documentation Support
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Tools and Software

The CC2340R device is supported by a variety of software and hardware development tools.

Development Kit

    CC2340R53 LaunchPad™ Development Kit

    The CC2340R53 LaunchPad™ Development Kit enables development of high-performance wireless applications that benefit from low-power operation. The kit features the CC2340R53 SimpleLink Wireless MCU, which allows you to quickly evaluate and prototype 2.4GHz wireless applications such as Bluetooth Low Energy, Zigbee, and Thread. The kit works with the LaunchPad ecosystem, enabling additional functionality like sensors, display, and more.

Software

    SimpleLink™ Low Power F3 software development kit (SDK)

    The SimpleLink™ Low Power F3 software development kit (SDK) provides a complete package for the development of wireless applications on the CC2340R family of devices. The SDK includes a comprehensive software package for the CC2340R device, including the following protocol stacks:

    • Bluetooth Low Energy
    • Zigbee 3.x

    The SimpleLink Low Power F3 SDK is part of TI’s SimpleLink MCU platform, offering a single development environment that delivers flexible hardware, software, and tool options for customers developing wired and wireless applications. For more information about the SimpleLink MCU Platform, visit https://www.ti.com/simplelink.

    Zephyr

    Our Zephyr stack delivers a fully certified open-source and portable Bluetooth solution while maintaining low power, enabled by TI’s Bluetooth LE Controller. Through a TI-managed downstream branch, we ensure faster delivery, bug fixes, and controlled updates for CC2340 and CC2755 devices.

    Customers benefit from portability across silicon vendors, extensive testing with Twister, Ztest frameworks and additional validation, plus a complete production-ready SDK and TI tool ecosystem.

Development Tools

    Code Composer Studio™ Integrated Development Environment (IDE)

    Code Composer Studio is an integrated development environment (IDE) that supports TI's Microcontroller and Embedded Processors portfolio. Code Composer Studio comprises a suite of tools used to develop and debug embedded applications. It includes an optimizing C/C++ compiler, source code editor, project build environment, debugger, profiler, and many other features. The intuitive IDE provides a single user interface, taking you through each step of the application development flow. Familiar tools and interfaces allow users to get started faster than ever before.

    CCS has support for all SimpleLink Wireless MCUs and includes support for EnergyTrace™ software (application energy usage profiling).

    Code Composer Studio is provided free of charge when used in conjunction with the XDS debuggers included on a LaunchPad Development Kit.

    Code Composer Studio™ Cloud IDE

    Code Composer Studio (CCS) Cloud is a web-based IDE that allows you to create, edit, and build CCS projects. After you have successfully built your project, you can download and run it on your connected LaunchPad. Basic debugging, including features like setting breakpoints and viewing variable values, is now supported with CCS Cloud.

    IAR Embedded Workbench® for Arm®

    IAR Embedded Workbench® is a set of development tools for building and debugging embedded system applications using Assembler, C, and C++. It provides a completely integrated development environment that includes a project manager, editor, and build tools. IAR has support for all SimpleLink Wireless MCUs. It offers broad debugger support, including XDS110, IAR I-jet™, and Segger J-Link™. IAR is also supported out-of-the-box on most software examples provided as part of the SimpleLink SDK.

    SmartRF™ Studio

    SmartRF™ Studio is a Windows® application that can be used to evaluate and configure SimpleLink Wireless MCUs from Texas Instruments. The application will help designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for the generation of configuration register values and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device. Features of the SmartRF Studio include:

    • Link tests—send and receive packets between nodes
    • Antenna and radiation tests—set the radio in continuous wave TX and RX states
    • Export radio configuration code for use with the TI SimpleLink SDK RF driver
    • Custom GPIO configuration for signaling and control of external switches

    UniFlash

    UniFlash is a standalone tool used to program on-chip flash memory on TI MCUs. UniFlash has a GUI, command line, and scripting interface. UniFlash is available free of charge.