11 Revision History
Changes from Revision E (September 2024) to Revision F (September 2025)
- Added IR Generation to timer featuresGo
- Removed preview status for WCSP
(YBG) packageGo
- Updated formatting and corrected typos throughout the
documentGo
- Updated features descriptionsGo
- Included DIO18 in list of high drive pins (YBG)
packageGo
- Updated footnote in Absolute Maximum tableGo
- Updated DCDC footnoteGo
- Updated thermal characteristics for YBG packageGo
- Updated SPI peripheral CS timingGo
- Updated Bluetooth Low Energy descriptionGo
Changes from Revision D (June 2024) to Revision E (September 2024)
- Updated the SDK name throughout the data sheetGo
- Updated CC2340R53E0RKPR from Preview to ReleasedGo
- Corrected pin pitch in pin diagram titleGo
- Corrected pin pitch in diagram titleGo
- Updated the description of software and toolsGo
Changes from Revision C (June 2023) to Revision D (June 2024)
- Combined all CC2340R family of devices to a single data sheetGo
- Added all devices in CC2340R familyGo
- Changed the comparison table to the CC2340R family of devicesGo
- Added preview for YBG packageGo
- Removed "Untrimmed brownout rising threshold"Go
- Updated parameter name of "Trimmed brownout rising threshold"Go
- Updated parameter name of "Trimmed brownout falling threshold"Go
- Changed Temperature Sensor " Accuracy"Go
- Changed DCDC "Idle Current - Supply Systems and RAM powered, flash disabled, DMA disabled "Go
- Changed DCDC "Idle Current - Supply Systems and RAM powered, flash disabled, DMA enabled"Go
- Changed DCDC "Idle Current - Supply Systems and RAM powered, flash enabled, DMA disabled"Go
- Changed DCDC "Idle Current - Supply Systems and RAM powered, flash enabled, DMA enabled"Go
- Changed GLDO "Idle Current - Supply Systems and RAM powered, flash disabled, DMA disabled"Go
- Changed GLDO "Idle Current - Supply Systems and RAM powered, flash disabled, DMA enabled"Go
- Changed GLDO "Idle Current - Supply Systems and RAM powered, flash enabled, DMA disabled"Go
- Changed GLDO "Idle Current - Supply Systems and RAM powered, flash enabled, DMA enabled "Go
- Changed "Reset current"Go
- Changed "Shutdown Current"Go
- Changed "Radio transmit current at -8 dBm"Go
- Changed "Radio transmit current at 0 dBm, DCDC OFF"Go
- Changed "Radio transmit current at +4 dBm"Go
- Changed "Flash write time"Go
- Changed "Frequency error tolerance" for 500kbps BLE PHYGo
- Changed "Data rate error tolerance" for 1Mbps BLE PHYGo
- Updated footnote 1 in Section 8.14 "Bluetooth Low Energy - Receive (RX)"Go
- Changed "Selectivity, +3MHz" for 1Mbps BLE PHYGo
- Changed "Data rate error tolerance" for 2Mbps BLE PHYGo
- Changed "f > 1 GHz, including harmonics"Go
- Changed min value of "Crystal load capacitance"Go
- Removed "Temperature coefficient"Go
- Changed "SPI clock frequency"Go
- Added footnote (1)Go
- Changed "CS access time, CS active to POCI data out - VDDS=3.3V"Go
- Changed "CS access time, CS active to POCI data out - VDDS=1.8V"Go
- Changed "CS disable time, CS inactive to POCI high inpedance - VDDS=3.3V"Go
- Changed "CS disable time, CS inactive to POCI high impedance - VDDS=1.8V"Go
- Changed "PICO input data setup time"Go
- Changed "POCI output data valid time" at 3.3VGo
- Removed "(4)" from test conditionsGo
- Changed "POCI output data valid time" at 1.8VGo
- Removed "(4)" from test conditionsGo
- Added "Data setup time" at f_SCL = 100kHzGo
- Changed "Data setup time" at f_SCL > 100kHzGo
- Changed "GPIO pullup current" at 1.8VGo
- Changed "GPIO pulldown current" at 1.8VGo
- Changed "GPIO low-to-high input transition, with hysteresis" at 1.8VGo
- Changed "GPIO high-to-low input transition, with hysteresis" at 1.8VGo
- Changed "GPIO input hysteresis" at 1.8VGo
- Changed "GPIO VOH at 10 mA load" at 3.0VGo
- Changed "GPIO VOL at 10 mA load" at 3.0VGo
- Changed "GPIO VOH at 2 mA load" at 3.0VGo
- Changed "GPIO VOL at 2 mA load" at 3.0VGo
- Changed "GPIO pullup current" at 3.8VGo
- Changed "GPIO pulldown current" at 3.8VGo
- Changed "GPIO low-to-high input transition, with hysteresis" at 3.8VGo
- Changed "GPIO high-to-low input transition, with hysteresis" at 3.8VGo
- Changed "GPIO input hysteresis" at 3.8VGo
- Added "Temperature Error" of Temp diode inside ADCGo
- Changed "Ultra-low power comparator current consumption"Go
- Added performance plotsGo
- Corrected timer featuresGo
- Updated descriptionsGo