SWRS272F April 2023 – May 2026 CC2340R2 , CC2340R5
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| General Parameters | |||||
| Receiver sensitivity | PER = 1% | –98 | dBm | ||
| Receiver saturation | PER = 1% | > 3 | dBm | ||
| Adjacent channel rejection | Wanted signal at –82dBm, modulated interferer at ±5MHz, PER = 1% | 36 | dB | ||
| Alternate channel rejection | Wanted signal at –82dBm, modulated interferer at ±10MHz, PER = 1% | 55 | dB | ||
| Channel rejection, ±15MHz or more | Wanted signal at –82dBm, undesired signal is IEEE 802.15.4 modulated channel, stepped through all channels 2405 to 2480MHz, PER = 1% |
59 | dB | ||
| Blocking and desensitization, 5MHz from upper band edge |
Wanted signal at –97dBm (3dB above the sensitivity level), CW jammer, PER = 1% | 57 | dB | ||
| Blocking and desensitization, 10MHz from upper band edge |
Wanted signal at –97dBm (3dB above the sensitivity level), CW jammer, PER = 1% | 63 | dB | ||
| Blocking and desensitization, 20MHz from upper band edge |
Wanted signal at –97dBm (3dB above the sensitivity level), CW jammer, PER = 1% | 63 | dB | ||
| Blocking and desensitization, 50MHz from upper band edge |
Wanted signal at –97dBm (3dB above the sensitivity level), CW jammer, PER = 1% | 66 | dB | ||
| Blocking and desensitization, –5MHz from lower band edge |
Wanted signal at –97dBm (3dB above the sensitivity level), CW jammer, PER = 1% | 60 | dB | ||
| Blocking and desensitization, –10MHz from lower band edge |
Wanted signal at –97dBm (3dB above the sensitivity level), CW jammer, PER = 1% | 60 | dB | ||
| Blocking and desensitization, –20MHz from lower band edge |
Wanted signal at –97dBm (3dB above the sensitivity level), CW jammer, PER = 1% | 63 | dB | ||
| Blocking and desensitization, –50MHz from lower band edge |
Wanted signal at –97dBm (3dB above the sensitivity level), CW jammer, PER = 1% | 65 | dB | ||
| Spurious emissions, 30MHz to 1000MHz | Measurement in a 50Ω single-ended load(1) | –64 | dBm | ||
| Spurious emissions, 1GHz to 12.75GHz | Measurement in a 50Ω single-ended load(1) | –49 | dBm | ||
| Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | > 80 | ppm | ||
| Symbol rate error tolerance | Difference between incoming symbol rate and the internally generated symbol rate | > 80 | ppm | ||
| RSSI dynamic range | 90 | dB | |||
| RSSI accuracy | ±4 | dB | |||