Measured on the CC2340R5reference design with Tc = 25°C, VDDS = 3.0V, fRF = 2440MHz with DCDC enabled unless otherwise noted. All measurements are performed at the antenna input with a combined RX and TX path. All measurements are performed conducted.