SWRS272F April 2023 – May 2026 CC2340R2 , CC2340R5
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| 125kbps (LE Coded) | |||||
| Receiver sensitivity | BER = 10–3 | –102 | dBm | ||
| Receiver saturation | BER = 10–3 | 5 | dBm | ||
| Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | > (–250/ 250) (1) | kHz | ||
| Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (37-byte packets) | > (–90 / 90) (1) | ppm | ||
| Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (255-byte packets) | > (–90 / 90) (1) | ppm | ||
| Co-channel rejection(2) | Wanted signal at –79dBm, modulated interferer in channel, BER = 10–3 | –6 | dB | ||
| Selectivity, ±1MHz(2) | Wanted signal at –79dBm, modulated interferer at ±1MHz, BER = 10–3 | 9 / 5 (3) | dB | ||
| Selectivity, ±2MHz(2) | Wanted signal at –79dBm, modulated interferer at ±2MHz, BER = 10–3 | 44 / 31 (3) | dB | ||
| Selectivity, ±3MHz(2) | Wanted signal at –79dBm, modulated interferer at ±3MHz, BER = 10–3 | 47 / 42 (3) | dB | ||
| Selectivity, ±4MHz(2) | Wanted signal at –79dBm, modulated interferer at ±4MHz, BER = 10–3 | 49 / 45 (3) | dB | ||
| Selectivity, ±6MHz(2) | Wanted signal at –79dBm, modulated interferer at ≥ ±6MHz, BER = 10–3 | 52 / 48 (3) | dB | ||
| Selectivity, ±7MHz | Wanted signal at –79dBm, modulated interferer at ≥ ±7MHz, BER = 10–3 | 54 / 49 (3) | dB | ||
| Selectivity, Image frequency(2) | Wanted signal at –79dBm, modulated interferer at image frequency, BER = 10–3 | 31 | dB | ||
| Selectivity, Image frequency ±1 MHz(2) | Note that Image frequency + 1MHz is the Co- channel – 1MHz. Wanted signal at –79dBm, modulated interferer at ±1 MHz from image frequency, BER = 10–3 | 5 / 42 (3) | dB | ||
| 500kbps (LE Coded) | |||||
| Receiver sensitivity | BER = 10–3 | –99 | dBm | ||
| Receiver saturation | BER = 10–3 | 5 | dBm | ||
| Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | > (–250 / 250) (1) | kHz | ||
| Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (37-byte packets) | > (–90/ 90) (1) | ppm | ||
| Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (255-byte packets) | > (–90 / 90) (1) | ppm | ||
| Co-channel rejection(2) | Wanted signal at –72dBm, modulated interferer in channel, BER = 10–3 | –4.5 | dB | ||
| Selectivity, ±1MHz(2) | Wanted signal at –72dBm, modulated interferer at ±1MHz, BER = 10–3 | 9 / 5 (3) | dB | ||
| Selectivity, ±2MHz(2) | Wanted signal at –72dBm, modulated interferer at ±2MHz, BER = 10–3 | 42 / 31 (3) | dB | ||
| Selectivity, ±3MHz(2) | Wanted signal at –72dBm, modulated interferer at ±3MHz, BER = 10–3 | 45 / 41 (3) | dB | ||
| Selectivity, ±4MHz(2) | Wanted signal at –72dBm, modulated interferer at ±4MHz, BER = 10–3 | 46 / 42 (3) | dB | ||
| Selectivity, ±6MHz(2) | Wanted signal at –72dBm, modulated interferer at ≥ ±6MHz, BER = 10–3 | 50 / 45 (3) | dB | ||
| Selectivity, ±7MHz | Wanted signal at –72dBm, modulated interferer at ≥ ±7MHz, BER = 10–3 | 51 / 46 (3) | dB | ||
| Selectivity, Image frequency(2) | Wanted signal at –72dBm, modulated interferer at image frequency, BER = 10–3 | 31 | dB | ||
| Selectivity, Image frequency ±1MHz(2) | Note that Image frequency + 1MHz is the Co- channel – 1MHz. Wanted signal at –72dBm, modulated interferer at ±1MHz from image frequency, BER = 10–3 | 5 / 41 (3) | dB | ||
| 1Mbps (LE 1M) | |||||
| Receiver sensitivity | BER = 10–3 | –96.5 | dBm | ||
| Receiver saturation | BER = 10–3 | 5 | dBm | ||
| Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | > (–250/250) (1) | kHz | ||
| Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (37-byte packets) | > (–90 / 90) (1) | ppm | ||
| Co-channel rejection(2) | Wanted signal at –67dBm, modulated interferer in channel, BER = 10–3 | –6 | dB | ||
| Selectivity, ±1MHz(2) | Wanted signal at –67dBm, modulated interferer at ±1MHz, BER = 10–3 | 7 / 5 (3) | dB | ||
| Selectivity, ±2MHz(2) | Wanted signal at –67dBm, modulated interferer at ±2MHz,BER = 10–3 | 39 / 28 (3) | dB | ||
| Selectivity, ±3MHz(2) | Wanted signal at –67dBm, modulated interferer at ±3MHz, BER = 10–3 | 38 / 38 (3) | dB | ||
| Selectivity, ±4MHz(2) | Wanted signal at –67dBm, modulated interferer at ±4MHz, BER = 10–3 | 47 / 35 (3) | dB | ||
| Selectivity, ±5MHz or more(2) | Wanted signal at –67dBm, modulated interferer at ≥ ±5MHz, BER = 10–3 | 40 | dB | ||
| Selectivity, image frequency(2) | Wanted signal at –67 dBm, modulated interferer at image frequency, BER = 10–3 | 28 | dB | ||
| Selectivity, image frequency ±1MHz(2) |
Note that Image frequency + 1MHz is the co-channel – 1MHz. Wanted signal at –67dBm, modulated interferer at ±1MHz from image frequency, BER = 10–3 | 5 / 38 (3) | dB | ||
| Out-of-band blocking(4) | 30MHz to 2000MHz | –10 | dBm | ||
| Out-of-band blocking | 2003MHz to 2399MHz | –10 | dBm | ||
| Out-of-band blocking | 2484MHz to 2997MHz | –10 | dBm | ||
| Out-of-band blocking | 3000MHz to 12.75GHz (excluding VCO frequency) | –2 | dBm | ||
| Intermodulation | Wanted signal at 2402MHz, –64dBm. Two interferers at 2405 and 2408MHz respectively, at the given power level | –37 | dBm | ||
| Spurious emissions, 30 to 1000MHz(5) |
Measurement in a 50Ω single-ended load. | < –59 | dBm | ||
| Spurious emissions, 1 to 12.75GHz(5) |
Measurement in a 50Ω single-ended load. | < –47 | dBm | ||
| RSSI dynamic range (6) | 70 | dB | |||
| RSSI accuracy | ±4 | dB | |||
| RSSI resolution | 1 | dB | |||
| 2Mbps (LE 2M) | |||||
| Receiver sensitivity | Measured at SMA connector, BER = 10–3 | –92 | dBm | ||
| Receiver saturation | Measured at SMA connector, BER = 10–3 | 2 | dBm | ||
| Frequency error tolerance | Difference between the incoming carrier frequency and the internally generated carrier frequency | > (–250 / 250) (1) | kHz | ||
| Data rate error tolerance | Difference between incoming data rate and the internally generated data rate (37-byte packets) | > (–90/ 90) (1) | ppm | ||
| Co-channel rejection(2) | Wanted signal at –67dBm, modulated interferer in channel,BER = 10–3 | –8 | dB | ||
| Selectivity, ±2MHz(2) | Wanted signal at –67dBm, modulated interferer at ±2MHz, Image frequency is at –2MHz, BER = 10–3 | 9 / 5 (3) | dB | ||
| Selectivity, ±4MHz(2) | Wanted signal at –67dBm, modulated interferer at ±4MHz, BER = 10–3 | 40 / 32 (3) | dB | ||
| Selectivity, ±6MHz(2) | Wanted signal at –67dBm, modulated interferer at ±6MHz, BER = 10–3 | 46 / 40 (3) | dB | ||
| Selectivity, image frequency(2) | Wanted signal at –67dBm, modulated interferer at image frequency, BER = 10–3 | 5 | dB | ||
| Selectivity, image frequency ±2MHz(2) |
Note that Image frequency +2MHz is the co-channel. Wanted signal at –67dBm, modulated interferer at ±2MHz from image frequency, BER = 10–3 | –8 / 32 (3) | dB | ||
| Out-of-band blocking(4) | 30MHz to 2000MHz | –10 | dBm | ||
| Out-of-band blocking | 2003MHz to 2399MHz | –10 | dBm | ||
| Out-of-band blocking | 2484MHz to 2997MHz | –12 | dBm | ||
| Out-of-band blocking | 3000MHz to 12.75GHz (excluding VCO frequency) | –10 | dBm | ||
| Intermodulation | Wanted signal at 2402MHz, –64dBm. Two interferers at 2408 and 2414MHz respectively, at the given power level | –38 | dBm | ||