SWRS272F April 2023 – May 2026 CC2340R2 , CC2340R5
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Input voltage range | 0 | VDDS | V | ||
| Clock frequency | 32 | kHz | |||
| Voltage Divider Accuracy | Input voltage range is between VDDS/4 and VDDS | 98% | |||
| Offset | Measured at VDDS / 2 (Errors seen when using two external inputs ) | ±27.3 | mV | ||
| Decision time | Step from –50mV to 50mV | 1 | 3 | Clock Cycle | |
| Comparator enable time | COMP_LP disable → enable, VIN+, VIN- from pins, Overdrive ≥ 20mV |
70 | µs | ||
| Current consumption | Including using VDDS/2 as internal reference at VIN- comparator terminal | 370 | nA |