SWRS272F April 2023 – May 2026 CC2340R2 , CC2340R5
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| ADC Power Supply and Input Range Conditions | ||||||
| V(Ax) | Analog input voltage range | All ADC analog input pins Ax | 0 | VDDS | V | |
| I(ADC) single-ended mode | Operating supply current into VDDS terminal |
RES = 0x0 (12Bit mode), Fs = 1.2MSPS, Internal reference OFF (ADCREF_EN = 0), VeREF+ = VDDS | 480 | μA | ||
| RES = 0x0 (12Bit mode), Fs = 266ksps, Internal reference ON (ADCREF_EN = 0), ADCREF = 2.5V | 365 | |||||
| CI GPIO | Input capacitance into a single terminal | 5 | 7 | pF | ||
| RI GPIO | Input MUX ON-resistance | 0.5 | 1 | kΩ | ||
| ADC Switching Characteristics | ||||||
| FS ADCREF | ADC sampling frequency when using the internal ADC reference voltage | ADCREF_EN = 1, RES = 0x0 (12-bit), VDDS = 1.71V to VDDSmax | 267 (1) | ksps | ||
| FS ADCREF | ADC sampling frequency when using the internal ADC reference voltage | ADCREF_EN = 1, RES = 0x1 (10-bit), VDDS = 1.71V to VDDSmax | 308 (1) | ksps | ||
| FS ADCREF | ADC sampling frequency when using the internal ADC reference voltage | ADCREF_EN = 1, RES = 0x2 (8-bit), VDDS = 1.71V to VDDSmax | 400 (1) | ksps | ||
| FS EXTREF | ADC sampling frequency when using the external ADC reference voltage | ADCREF_EN = 0, VeREF+ = VDDS, RES = 0x0 (12-bit), VDDS = 1.71V to VDDSmax | 1.2 (1) | Msps | ||
| FS EXTREF | ADC sampling frequency when using the external ADC reference voltage | ADCREF_EN = 0, VeREF+ = VDDS, RES = 0x1 (10-bit), VDDS = 1.71V to VDDSmax | 1.33 (1) | Msps | ||
| FS EXTREF | ADC sampling frequency when using the external ADC reference voltage | ADCREF_EN = 0, VeREF+ = VDDS, RES = 0x2 (8-bit), VDDS = 1.71V to VDDSmax | 1.6 (1) | Msps | ||
| NCONVERT | Clock cycles for conversion | RES = 0x0 (12-bit) | 14 | cycles | ||
| NCONVERT | Clock cycles for conversion | RES = 0x1 (10-bit) | 12 | cycles | ||
| NCONVERT | Clock cycles for conversion | RES = 0x2 (8-bit) | 9 | cycles | ||
| tSample | Sampling time | RES = 0x0 (12-bit), RS = 25Ω, Cpext = 10pF. ±0.5LSB settling | 250 | ns | ||
| tVSUPPLY/3(sample) | Sample time required when Vsupply/3 channel is selected | 20 | µs | |||
| ADC Linearity Parameters | ||||||
| EI | Integral linearity error (INL) for single-ended inputs | 12-bit Mode, VR+ = VeREF+ = VDDS, VDDS=1.71V–3.8V | ±2 | LSB | ||
| ED | Differential linearity error (DNL) | 12-bit Mode, VR+ = VeREF+ = VDDS, VDDS=1.71V–3.8V | ±1 | LSB | ||
| EO | Offset error | 12-bit Mode, External reference, VR+ = VeREF+ = VDDS, VDDS=1.71V–3.8V | 1.98 | LSB | ||
| EO | Offset error | 12-bit Mode, Internal reference, VR+ = ADCREF = 2.5V | 1.02 | LSB | ||
| EG | Gain error | External Reference, VR+ = VeREF+ = VDDS , VDD = 1.71V–3.8V | ±2 | LSB | ||
| EG | Gain error | Internal reference, VR+ = ADCREF = 2.5V | ±40 | LSB | ||
| ADC Dynamic Parameters | ||||||
| ENOB | Effective number of bits | ADCREF_EN = 0, VeREF+ = VDDS =3.3V, VeREF-=0V, RES = 0x2 (8-bit) | 8 | bit | ||
| ENOB | Effective number of bits | ADCREF_EN = 0, VeREF+ = VDDS =3.3V, VeREF-=0V, RES = 0x1 (10-bit) | 9.9 | bit | ||
| ENOB | Effective number of bits | ADCREF_EN = 0, VeREF+ = VDDS =3.3V, VeREF-=0V, RES = 0x0 (12-bit) | 11.2 | bit | ||
| ENOB | Effective number of bits | ADCREF_EN = 1, ADCREF_VSEL = {2.5V, 1.4V}, RES = 0x2 (8-bit) | 8 | bit | ||
| ENOB | Effective number of bits | ADCREF_EN = 1, ADCREF_VSEL = {2.5V, 1.4V} , RES = 0x1 (10-bit) | 9.6 |
bit | ||
| ENOB | Effective number of bits | ADCREF_EN = 1, ADCREF_VSEL = {2.5V, 1.4V}, RES = 0x0 (12-bit) | 10.4 |
bit | ||
| ENOB | Effective number of bits | VDDS reference, RES = 0x0 (12-bit) | 11.2 |
bit | ||
| SINAD | Signal-to-noise and distortion ratio | ADCREF_EN = 0, VeREF+ = VDDS = 3.3V, VeREF– =0V, RES = 0x0 (12-bit) | 69.18 |
dB | ||
| SINAD | Signal-to-noise and distortion ratio | ADCREF_EN = 1, ADCREF_VSEL = {2.5V, 1.4V}, RES = 0x0 (12-bit) | 64.37 |
dB | ||
| SINAD | Signal-to-noise and distortion ratio | VDDS reference, RES = 0x0 (12-bit) | 69.18 |
dB | ||
| ADC External Reference | ||||||
| EXTREF | Positive external reference voltage input | ADCREF_EN=0, ADC reference sourced from external reference pin (VeREF+) | 1.4 | VDDS | V | |
| EXTREF | Negative external reference voltage input | ADCREF_EN=0, ADC reference sourced from external reference pin (VeREF–) | 0 | V | ||
| ADC Temperature Diode, Supply Monitor | ||||||
| Temp_diode Accuracy | Temperature Error | ADC input channel: Temp diode voltage, Error calculated in temperature range: -30C to +40C, with single point calibration (2) | ±3 | C | ||
| ADC Internal Input: VSUPPLY / 3 Accuracy | Vsupply voltage divider accuracy for supply monitoring | ADC input channel: Vsupply monitor | ±1% | |||
| ADC Internal Input: IVSUPPLY / 3 | Vsupply voltage divider current consumption | ADC input channel Vsupply monitor. Vsupply=VDDS=3.3V | 10 | µA | ||
| ADC Internal and VDDS Reference | ||||||
| VDDSREF | Positive ADC reference voltage | ADC reference sourced from VDDS | VDDS | V | ||
| ADCREF | Internal ADC Reference Voltage | ADCREF_EN = 1, ADCREF_VSEL = 0, VDDS = 1.71V to VDDSmax | 1.4 | V | ||
| ADCREF_EN = 1, ADCREF_VSEL = 1, VDDS = 2.7V to VDDSmax | 2.5 | V | ||||
| IADCREF | Operating supply current into VDDA terminal with internal reference ON | ADCREF_EN = 1, VDDA = 1.7V to VDDAmax, ADCREF_VSEL = {0,1} | 80 | µA | ||
| tON | Internal ADC Reference Voltage power on-time | ADCREF_EN = 1 | 2 | µs | ||