SWRS272F April 2023 – May 2026 CC2340R2 , CC2340R5
PRODMIX
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| VDDS_BOD | |||||
| Brownout rising threshold (1) | 1.68 | V | |||
| Brownout falling threshold (1) | 1.67 | V | |||
| POR | |||||
| power-on reset power-up level | 1.5 | V | |||
| power-on reset power-down level | 1.45 | V | |||