SWRS292A December   2023  – July 2025 CC2340R5-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Functional Block Diagram
  6. 5 Device Comparison
  7. 6 Pin Configuration and Functions
    1. 6.1 Pin Diagram—RHB Package (Top View)
    2. 6.2 Signal Descriptions—RHB Package
    3. 6.3 Connections for Unused Pins and Modules—RHB Package
    4. 6.4 RHB Peripheral Pin Mapping
    5. 6.5 RHB Peripheral Signal Descriptions
  8. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  DCDC
    5. 7.5  Global LDO (GLDO)
    6. 7.6  Power Supply and Modules
    7. 7.7  Battery Monitor
    8. 7.8  Temperature Sensor
    9. 7.9  Power Consumption—Power Modes
    10. 7.10 Power Consumption—Radio Modes
    11. 7.11 Nonvolatile (Flash) Memory Characteristics
    12. 7.12 Thermal Resistance Characteristics
    13. 7.13 Thermal Shutdown
    14. 7.14 RF Frequency Bands
    15. 7.15 Bluetooth Low Energy—Receive (RX)
    16. 7.16 Bluetooth Low Energy—Transmit (TX)
    17. 7.17 2.4GHz RX/TX CW
    18. 7.18 Timing and Switching Characteristics
      1. 7.18.1 Reset Timing
      2. 7.18.2 Wakeup Timing
      3. 7.18.3 Clock Specifications
        1. 7.18.3.1 48MHz Crystal Oscillator (HFXT)
        2. 7.18.3.2 48MHz RC Oscillator (HFOSC)
        3. 7.18.3.3 32kHz Crystal Oscillator (LFXT)
        4. 7.18.3.4 32kHz RC Oscillator (LFOSC)
    19. 7.19 Peripheral Characteristics
      1. 7.19.1 UART
        1. 7.19.1.1 UART Characteristics
      2. 7.19.2 SPI
        1. 7.19.2.1 SPI Characteristics
        2. 7.19.2.2 SPI Controller Mode
        3. 7.19.2.3 SPI Timing Diagrams—Controller Mode
        4. 7.19.2.4 SPI Peripheral Mode
        5. 7.19.2.5 SPI Timing Diagrams—Peripheral Mode
      3. 7.19.3 I2C
        1. 7.19.3.1 I2C
        2. 7.19.3.2 I2C Timing Diagram
      4. 7.19.4 GPIO
        1. 7.19.4.1 GPIO DC Characteristics
      5. 7.19.5 ADC
        1. 7.19.5.1 Analog-to-Digital Converter (ADC) Characteristics
      6. 7.19.6 Comparators
        1. 7.19.6.1 Ultra-Low Power Comparator
    20. 7.20 Typical Characteristics
      1. 7.20.1 MCU Current
      2. 7.20.2 RX Current
      3. 7.20.3 TX Current
      4. 7.20.4 RX Performance
      5. 7.20.5 TX Performance
      6. 7.20.6 ADC Performance
  9. 8 Detailed Description
    1. 8.1  Overview
    2. 8.2  System CPU
    3. 8.3  Radio (RF Core)
      1. 8.3.1 Bluetooth 5.4 Low Energy
    4. 8.4  Memory
    5. 8.5  Cryptography
    6. 8.6  Timers
    7. 8.7  Serial Peripherals and I/O
    8. 8.8  Battery and Temperature Monitor
    9. 8.9  µDMA
    10. 8.10 Debug
    11. 8.11 Power Management
    12. 8.12 Clock Systems
    13. 8.13 Network Processor
  10. 9 Application, Implementation, and Layout
    1. 9.1 Reference Designs
    2. 9.2 Junction Temperature Calculation
  11. 10Device and Documentation Support
    1. 10.1 Device Nomenclature
    2. 10.2 Tools and Software
      1. 10.2.1 SimpleLink™ Microcontroller Platform
    3. 10.3 Documentation Support
    4. 10.4 Support Resources
    5. 10.5 Trademarks
    6. 10.6 Electrostatic Discharge Caution
    7. 10.7 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

System CPU

The CC2340R5-Q1 SimpleLink™ Wireless MCU contains an Arm® Cortex®-M0+ system CPU, which runs the application, the protocol stacks, and the radio. The Cortex-M0+ processor is built on a highly area and power-optimized 32-bit processor core, with a 2-stage pipeline Von Neumann architecture. The processor delivers exceptional energy efficiency through a small but powerful instruction set and extensively optimized design, providing high-end processing hardware, including a single-cycle multiplier. The Cortex-M0+ processor offers multiple benefits to developers, including:

  • Ultra-low power, energy-efficient operation
  • Deterministic, high-performance interrupt handling for time-critical applications
  • Upward compatibility with the Cortex-M processor family

The Cortex-M0+ processor provides the excellent performance expected of a modern 32-bit architecture core, with higher code density than other 8-bit and 16-bit microcontrollers. Its features include the following:

  • ARMv6-M architecture optimized for small-footprint embedded applications
  • A subset of Arm Thumb/Thumb-2 mixed 16- and 32-bit instructions delivers the high performance expected of a 32-bit Arm
  • Single-cycle multiply instruction
  • VTOR supporting offset of the vector table base address
  • Serial Wire debug with HW break-point comparators
  • Ultra-low-power consumption with integrated sleep modes
  • SysTick timer
  • 48MHz operation
  • 0.99DMIPS/MHz

Additionally, the CC2340Rx devices are compatible with all ARM tools and software.