over operating free-air temperature range (unless otherwise noted) | MIN | MAX | UNIT |
|---|
| CC2340xxxExxxxx devices (125°C parts) | Operating ambient temperature(1)(2) | –40 | 125 | °C |
| Operating junction temperature(1)(2) | –40 | 125 | °C |
| Operating supply voltage (VDDS) | 1.71 | 3.8 | V |
| Rising supply voltage slew rate | 0 | 100 | mV/µs |
| Falling supply voltage slew rate(3) | 0 | 1 | mV/µs |
(1) Operation at or near maximum operating temperature for extended durations will result in a reduction in lifetime.
(2) For thermal resistance details, refer to Thermal Resistance Characteristics table in this document.
(3) For small coin-cell batteries, with high worst-case end-of-life equivalent
source resistance, a 10µF VDDS input capacitor must be used to ensure compliance
with this slew rate.