over operating free-air temperature range (unless otherwise noted)(1) (2) | MIN | MAX | UNIT |
|---|
| VDDS | Supply voltage | –0.3 | 4.1 | V |
| Voltage on any digital pin(3) | –0.3 | VDDS + 0.3, max 4.1 | V |
| Voltage on crystal oscillator pins X48P and X48N | –0.3 | 1.24 | V |
| Vin_adc | Voltage on ADC input | 0 | VDDS | V |
| Input level, RF pins | | 5 | dBm |
| Pmax | Environmental Pressure | | | 1400 | kPa |
| Amax | Static Acceleration | | | 2000 | g |
| Tstg | Storage temperature | –40 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device
damage. Absolute Maximum Ratings do not imply functional operation of the device at
these or any other conditions beyond those listed under Recommended Operating
Conditions. If outside the Recommended Operating Conditions but within the Absolute
Maximum Ratings, the device may not be fully functional, and this may affect device
reliability, functionality, performance, and shorten the device lifetime.
(2) All voltage values are with respect to ground, unless otherwise noted.
(3) Including analog-capable DIOs