SWRS314C January 2024 – October 2026 AWR2544
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| Receiver | Noise figure | 12.5 | dB | |||
| 1dB compression point (Out Of Band)(1) | -8 | dBm | ||||
| Maximum gain | 44 | dB | ||||
| Gain range | 20 | dB | ||||
| Gain step size | 2 | dB | ||||
| IF bandwidth(2) | 20 | MHz | ||||
| ADC sampling rate |
45 |
Msps | ||||
| ADC resolution | 12 | Bits | ||||
| Return loss (S11) | -10 | dB | ||||
| Gain mismatch variation (over temperature) | ±0.5 | dB | ||||
| Phase mismatch variation (over temperature) | ±3 | ° | ||||
| Idle Channel Spurs | -90 | dBFS | ||||
| Transmitter | Output power |
+12.5 |
dBm |
|||
| Phase shifter accuracy | ±5 | ° | ||||
| Temperature sensor accuracy | ±5 | ℃ | ||||
| Amplitude noise | -145 | dBc/Hz | ||||
| Clock subsystem | Frequency range | 76 | 81 | GHz | ||
| Ramp rate | 250(3) | MHz/μs | ||||
| Phase noise at 1-MHz offset | 76 to 77GHz (VCO1) | -96 | dBc/Hz | |||
| 76 to 81GHz (VCO2)(4) | -95 | |||||
| Available HPF Corner Frequencies (kHz) |
| HPF |
| 300, 350, 700, 1400, |
Figure 7-1 shows variations of noise figure and in-band P1dB parameters with respect to receiver gain programmed