SWRS350A December 2025 – June 2026 IWRL6432WMOD
PRODUCTION DATA
| PARAMETER | MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|
| Antenna | Single transmitter output power (EIRP) | FCC | 19 | dBm | |||
| MIC | 10 | dBm | |||||
| Effective isotropic noise figure (EINF) | 9.6 | dB | |||||
| Frequency range | 57 | 61.5 | GHz | ||||
| Bandwidth | 4.5 | GHz | |||||
| Antenna gain | 4.4 | dBi | |||||
| Field of View | Azimuth | 120 | Degrees | ||||
| Elevation | 120 | Degrees | |||||
| Azimuthal Angular Resolution(1) | 19 | Degrees | |||||
| Maximum Adult Human Presence Detection Range | Boresight | 15 | m | ||||
| +/- 60° | 8 | ||||||