Table 5-2 provides the max split rail current
numbers.
Table 5-2 Maximum Peak Current per Voltage Rail
| Supply
Voltage Rail (V) |
Maximum
Current (mA) (1) |
| VCC (3.3V) |
1000 |
| VIO (3.3V) |
90 |
- The exact VIOIN current depends
on the peripherals used and the frequency of operation.