SWRS350A December 2025 – June 2026 IWRL6432WMOD
PRODUCTION DATA
Texas Instruments' radar module IWRL6432WMOD is a compact 31mm × 15.5mm module that integrates a 60GHz patch antenna, on-board power management, flash memory, passives and crystal, eliminating the need for specialized mmWave system design expertise while providing simple software configuration options for range, sensitivity, and regions of interest. The module is distinguished by its comprehensive certification with FCC, RED, MIC that eliminates cost and effort for certification at the end product. Additionally the module provides either SPI based point cloud data outputs or GPIO based presence indication which aids flexible implementation. By addressing customer readiness challenges and enabling autonomous operation across applications such as motion sensing, occupancy detection, and smart home devices, this TI-designed, supported, and distributed device significantly reduces development complexity and accelerates time-to-market for customers seeking to embed mmWave radar sensor capabilities in their products.