SWRS350B December 2025 – September 2026 IWRL6432WMOD
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VCC | Input Supply Voltage | 3.135 | 3.3 | 3.465 | V |
| VIOIN | I/O supply (3.3V): All CMOS I/Os can operate on this supply. |
3.135 | 3.3 | 3.465 | V |
| VIH | Voltage Input High (3.3Vmode) | 2.25 | V | ||
| VIL | Voltage Input Low (3.3Vmode) | 0.62 | V | ||
| VOH | High-level output threshold (IOH = 6mA) | VIOIN – 450 | mV | ||
| VOL | Low-level output threshold (IOL = 6mA) | 450 | mV | ||
| NRESET, SOP0 | VIL (3.3V Mode) | 0.3 | V | ||
| VIH (3.3V Mode) | 1.57 | ||||