SWRS350B December 2025 – September 2026 IWRL6432WMOD
PRODUCTION DATA
In Autonomous mode, the radar's chirping configuration, which sets the range, sensitivity and user-defined detection parameters for the radar, are pre-stored in the module serial flash. The application software boots up and reads the configuration from the flash and gives a Presence/No Presence indication via GPIO (Presence Detect GPIO) . For example, this GPIO can be used to turn ON/OFF a simple lighting relay circuit. Refer to MMWAVE-UDFP-APPSW or BP-IWRL6432WMOD user guide for steps to store the configuration to flash using SPI.