SWRU561A September   2020  – October 2020 WL1801MOD , WL1805MOD , WL1807MOD , WL1831 , WL1831MOD , WL1835MOD , WL1837MOD

 

  1.   Trademarks
  2. 1Driver Supported Features
  3. 2WL18xx Linux Driver Architecture Overview
  4. 3Platform Integration
    1. 3.1 Configuration required for Board Device Tree (DTS/DTB)
    2. 3.2 Configuring the Kernel for TI WLAN Drivers
    3. 3.3 Configuration required for Board Device Tree (DTS/DTB)
    4. 3.4 Building R8.8 Release Using Build Utilities
    5. 3.5 Building WiLink8 Driver Release Binaries Individually
  5. 4Booting and WLAN Bring-Up
    1. 4.1 Configuring the WiLink8 Target
  6. 5Testing Basic WLAN Functionality
    1. 5.1 STA Mode
      1. 5.1.1 Station Mode Procedure for Unsecured AP
      2. 5.1.2 Station Mode Procedure for Secured AP
      3. 5.1.3 Verifying Connectivity
    2. 5.2 AP Mode
      1. 5.2.1 AP Mode Procedure
      2. 5.2.2 Starting the AP
      3. 5.2.3 Verifying Connectivity
    3. 5.3 Multirole (AP +STA mode)
      1. 5.3.1 General Procedure for Multirole Connection
    4. 5.4 IEEE802.11s Mesh Mode
  7. 6References
  8.   A FAQ and Debug Hints

Configuration required for Board Device Tree (DTS/DTB)

The device tree is a set of files in the Linux source that describe the hardware platform. In order to integrate WilInk8 the file needs to have the right configuration to integrate with required hardware interface. For WiLink8 WLAN functionality these include

  • SDIO configuration
  • WL_EN GPIO configuration
  • WL_IRQ GPIO configuration
  • Power control configuration
  • MMC configuration

The default TI processor SDK dts/b file has already enabled the required configurations. The files are automatically chooses at boot time based on the HW platform used. For details of required configurations, see AM335x_evm.dts. Note that these settings may need to be modified based on specific hardware platform used.