A crucial point of CC33xx device
integration is that proper power-up and power-down sequences must be followed to
avoid damage to the device.
- VDD_MAIN_IN and VIO must be
supplied from the same source to prevent glitches on the IO during power
up.
- VDDA_IN1/IN2 and PA_LDO_IN can be
supplied independently of all other supplies.
- All supplies (VDD_MAIN_IN, VIO,
VDDA_IN1/2, and PA_LDO_IN) must be available before Reset is deasserted
(high).
- Reset pin should be held low for
~10 μs after stabilization of all external power supplies.
- When having an external slow
clock, ensure that the clock is stable before Reset is deasserted (high).