SWRU612 December 2023 CC3300 , CC3300MOD , CC3301 , CC3301MOD , CC3351 , CC3351MOD
Underneath the IC, there should be one continuous ground plane on the top layer with 25 vias evenly distributed as shown in the Figure 3-7. This is important for thermal dissipation and optimal RF performance.
Figure 3-7 is sampled from the CC330x reference design files.
Figure 3-7 Reference Design Thermal
Pad