SWRU633A September 2026 – October 2026
Figure 2-5 shows signals to connect between host MCU and the CC1407P.

A description of the different signals is found in Table 2-3.
| CC140xP Pinout | Signal Name | Comment |
|---|---|---|
| RESET_N | TRX_RESET | CC1407P reset signal |
| SCLK | CONFIG_SPI_CLK | SPI Clock |
| PICO | CONFIG_SPI_PICO | SPI Peripheral In Controller Out |
| POCI | CONFIG_SPI_POCI | SPI Peripheral Out Controller In |
| CS_N | TRX_HOST_SPI_CS | SPI Chip Select |
| DIO1 | TRX_HOST_SPI_ INT | Interrupt signal from the CC1407P to the host (used to signal data is ready to be transmitted to the host). |