SWRU633A September   2026  – October 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Hardware and Debug Setup
      1. 2.2.1 Setup to use a LaunchPad as the Host Device
      2. 2.2.2 Setup to use the BoosterPack with SmartRF Studio 8
    3. 2.3 BoosterPack Connection Pinout
    4. 2.4 GPIO Connections for CC1407P
    5. 2.5 LEDs
    6. 2.6 RX SAW Filter
  9. 3Software
    1. 3.1 Getting Started
    2. 3.2 SmartRF Studio 8
      1. 3.2.1 Code Export from SmartRF Studio
    3. 3.3 Transceiver Firmware Update
    4. 3.4 Updating the Transceiver Firmware using SmartRF Studio 8
    5. 3.5 Updating the Transceiver Firmware using the ssbl_host Example
    6. 3.6 Porting Guidelines
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2.     Trademarks
  12. 6Revision History

RX SAW Filter

The BP-CC1407P-8-FE and BP-CC1407P-9-FE feature a SAW filter connected between the uLNA and RF_N. The BP-CC1407P-8-FE has a SAW filter with a pass band of 863MHz to 870MHz and the SAW filter on the BP-CC1407P-9-FE has a pass band of 902MHz to 928MHz. Optionally, the BoosterPack can be used without a SAW filter by removing the SAW filter (FL2) shown in Figure 2-8 and placing a 100pF 0201 capacitor on C35 and on C36, as shown in Figure 2-9.


BP-CC1407P Remove FL2

Figure 2-8 Remove FL2

BP-CC1407P Place C35 and C36

Figure 2-9 Place C35 and C36