SWRU633A September   2026  – October 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Power Requirements
    2. 2.2 Hardware and Debug Setup
      1. 2.2.1 Setup to use a LaunchPad as the Host Device
      2. 2.2.2 Setup to use the BoosterPack with SmartRF Studio 8
    3. 2.3 BoosterPack Connection Pinout
    4. 2.4 GPIO Connections for CC1407P
    5. 2.5 LEDs
    6. 2.6 RX SAW Filter
  9. 3Software
    1. 3.1 Getting Started
    2. 3.2 SmartRF Studio 8
      1. 3.2.1 Code Export from SmartRF Studio
    3. 3.3 Transceiver Firmware Update
    4. 3.4 Updating the Transceiver Firmware using SmartRF Studio 8
    5. 3.5 Updating the Transceiver Firmware using the ssbl_host Example
    6. 3.6 Porting Guidelines
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2.     Trademarks
  12. 6Revision History

Setup to use the BoosterPack with SmartRF Studio 8

An LP-XDS110 or LP-XDS110ET is used to interface between SmartRF Studio 8 and the CC1407P device on the BoosterPack through the 20-pin edge connector. To use the BoosterPack with SmartRF Studio 8, simply connect the 20-pin edge connector to the XDS debugger as shown in Figure 2-3 and connect the XDS debugger to a computer with a USB cable.


BP-CC1407P BoosterPack Connection to XDS Debugger

Figure 2-3 BoosterPack Connection to XDS Debugger