SWRU633A
September 2026 – October 2026
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Power Requirements
2.2
Hardware and Debug Setup
2.2.1
Setup to use a LaunchPad as the Host Device
2.2.2
Setup to use the BoosterPack with SmartRF Studio 8
2.3
BoosterPack Connection Pinout
2.4
GPIO Connections for CC1407P
2.5
LEDs
2.6
RX SAW Filter
3
Software
3.1
Getting Started
3.2
SmartRF Studio 8
3.2.1
Code Export from SmartRF Studio
3.3
Transceiver Firmware Update
3.4
Updating the Transceiver Firmware using SmartRF Studio 8
3.5
Updating the Transceiver Firmware using the ssbl_host Example
3.6
Porting Guidelines
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Additional Information
5.1
Known Hardware or Software Issues
Trademarks
6
Revision History
1
Evaluation Module Overview