SWRZ136B December   2023  – July 2025 CC2340R5-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Advisories Matrix
  5. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  6. 3Advisories
    1. 3.1  SPI_04
    2. 3.2  ADC_08
    3. 3.3  ADC_09
    4. 3.4  BATMON_01
    5. 3.5  BATMON_02
    6. 3.6  CKM_01
    7. 3.7  CLK_01
    8. 3.8  I2C_01
    9. 3.9  GPIO_01
    10. 3.10 PMU_01
    11. 3.11 UART_01
  7. 4Revision History

Advisories Matrix

Table 1-1 lists all advisories, modules affected, and the applicable silicon revisions.

Table 1-1 Advisories Matrix
MODULEDESCRIPTIONSILICON REVISIONS AFFECTED
CC2340R5-Q1CC2340R53-Q1
Revision Affected
SPIAdvisory SPI_04—Hang scenario with SPI waiting for CPU intervention foreverBB
ADCAdvisory ADC_08—ADC BUSY bit not cleared in repeat single, sequence and repeat sequence conversion modes.BB
ADCAdvisory ADC_09—ADC can have random conversion errors.BB
BATMONAdvisory BATMON_01—Incorrect temperature measurementBB

BATMON

Advisory BATMON_02—Spurious temperature update interrupts from BATMON in standbyBB
CKMAdvisory CKM_01—Tracking loop issues during standby-wakeNot AffectedB
CKMAdvisory CLK_01—Bluetooth Low Energy link may not be maintained when using LFOSC onlyBB
I2CAdvisory I2C_02—SDA and SCL open-drain output buffer issueBB
GPIOAdvisory GPIO_01—Open-drain configuration can drive a short high pulseBB
PMUAdvisory PMU_01—Slow Transition Across Brown-Out Detect (BOD) Threshold Might Cause the Device to HangBB

UART

Advisory UART_01—UART might issue spurious μDMA write burst requestsBB
Table 1-2 Latest Revision by Part Number
Part NumberRevision
CC2340R5-Q1B
CC2340R53-Q1B