SWRZ136B December   2023  – July 2025 CC2340R5-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Advisories Matrix
  5. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support-Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  6. 3Advisories
    1. 3.1  SPI_04
    2. 3.2  ADC_08
    3. 3.3  ADC_09
    4. 3.4  BATMON_01
    5. 3.5  BATMON_02
    6. 3.6  CKM_01
    7. 3.7  CLK_01
    8. 3.8  I2C_01
    9. 3.9  GPIO_01
    10. 3.10 PMU_01
    11. 3.11 UART_01
  7. 4Revision History

BATMON_02

Spurious temperature update interrupts from BATMON in standby

Revisions Affected

B

Description

BATMON can issue spurious temperature update interrupts when PMUD.EVENT.TEMP_UPDATE is used as a wake-up source from standby.

Workaround

Instead of using PMUD.EVENT.TEMP_UPDATE as the wake-up source, PMUD.EVENT.TEMP_OVER_UL (current temperature over a set upper limit) or PMUD.EVENT.TEMP_BELOW_LL (current temperature below a set lower limit) shall be considered.

When using PMUD.EVENT.TEMP_OVER_UL or PMUD.EVENT.TEMP_BELOW_LL as wake-up interrupts, these are the other settings that have to be enabled:

  • Select GLDO as the source for VDDR regulation by setting PMCTL.VDDRCTL.SELECT to 0x0.
Note:

This causes a slight increase in standby power consumption. Please check the ‘Power Consumption – Power Modes’ section of the data sheet for exact details.

  • Set SYS0.TMUTE4.RECHCOMPREFLVL to 0x2
  • Set SYS0.TMUTE5.GLDOISSET to 0x1E

This workaround would be incorporated into future releases of SimpleLink™ Low Power F3 software development kit (SDK).