SWRZ161A December   2024  – June 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Advisories Matrix
  5. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support—Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  6. 3Advisories
    1. 3.1  ADC_08
    2. 3.2  ADC_09
    3. 3.3  BATMON_01
    4. 3.4  BATMON_02
    5. 3.5  SYS_204
    6. 3.6  SYS_206
    7. 3.7  SYS_207
    8. 3.8  APU_201
    9. 3.9  UDMA_01
    10. 3.10 RADIO_05
    11. 3.11 SYSROM_01
  7. 4Revision History

APU_201

APU Data memory write operation fails.

Revisions Affected

E and F

Description

APU Data memory write operation fails if two write operations occur back-to-back.

Workaround

Customers must always use the TI APU driver to access APU data memory. This workaround is incorporated into the SimpleLink™ Low Power F3 software development kit (SDK) version 8.40 and newer.