SWRZ161A December 2024 – June 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1
Radio write operation fails
E and F
Radio write operation fails if two write operations occur back-to-back.
The RCL (Radio Control Layer) must always be used to interface with the radio.
This workaround is incorporated into the SimpleLink™ Low Power F3 software development kit (SDK) version 8.40 and newer.