SWRZ161A December 2024 – June 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1
Spurious temperature update interrupts from BATMON in standby.
E and F
BATMON can issue spurious temperature update interrupts when PMUD.EVENT.TEMP_UPDATE is used as a wake-up source from standby.
Instead of using PMUD.EVENT.TEMP_UPDATE as the wake-up source, PMUD.EVENT.TEMP_OVER_UL (current temperature over a set upper limit) or PMUD.EVENT.TEMP_BELOW_LL (current temperature below a set lower limit) shall be considered.
When using PMUD.EVENT.TEMP_OVER_UL or PMUD.EVENT.TEMP_BELOW_LL as wake-up interrupts, these are the other settings that have to be enabled:
This causes a slight increase in standby power consumption. Please check the ‘Power Consumption – Power Modes’ section of the data sheet for exact details.
This workaround would be incorporated into future releases of SimpleLink™ Low Power F3 software development kit (SDK).