SWRZ161A December   2024  – June 2025 CC2744R7-Q1 , CC2745P10-Q1 , CC2745R10-Q1 , CC2745R7-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Advisories Matrix
  5. 2Nomenclature, Package Symbolization, and Revision Identification
    1. 2.1 Device and Development Support—Tool Nomenclature
    2. 2.2 Devices Supported
    3. 2.3 Package Symbolization and Revision Identification
  6. 3Advisories
    1. 3.1  ADC_08
    2. 3.2  ADC_09
    3. 3.3  BATMON_01
    4. 3.4  BATMON_02
    5. 3.5  SYS_204
    6. 3.6  SYS_206
    7. 3.7  SYS_207
    8. 3.8  APU_201
    9. 3.9  UDMA_01
    10. 3.10 RADIO_05
    11. 3.11 SYSROM_01
  7. 4Revision History

SYS_207

Standby entry may not be gated if FLTSETTLED bit is read too soon.

Revisions Affected

E and F

Description

Standby entry may not be gated if attempted before LFINC filter settles and is read too soon. This issue is not seen when using LFXT.

Workaround

In order to workaround this, when using LFOSC:

1. Clear both the interrupts.

2. Check for CKMD.RIS.HFXTGOOD.

3. Check for CKMD.RIS.LFTICK.

4. Check for FLTSETTLED.

Standby entry should be triggered only when the LFINC filter has settled which can be confirmed by reading the memory masked register (MMR) CKMD.LFCLKSTAT.FLTSETTLED bit.

Alternatively, LFXT can be used and this can be avoided. This workaround is incorporated into the SimpleLink™ Low Power F3 software development kit (SDK) version 8.40 and newer.