SWRZ166A November 2024 – June 2025 AWR2944P
Spurious RX DMA REQ From a Peripheral Mode MibSPI
A spurious DMA request could be generated even when the SPI Peripheral is not transferring data in the following condition sequence:
The above sequence triggers a false request pulse on the Receive DMA Request as soon as the SPIEN bit is cleared from '1' to '0'.
Whenever disabling the SPI, by clearing the SPIEN bit (SPIGCR1.24), first clear the DMAREQEN bit (SPIINT0.16) to '0', and then, clear the SPIEN bit.