SWRZ166A November 2024 – June 2025 AWR2944P
Spurs Caused due to Digital Activity [AWR2944P]
AWR2944P, AWR2944-ECO, AWR2944LC
Digital filtering activity can potentially couple to analog circuits leading to spurs in the LO, which can also be seen in the Rx data. Such a spur in the Rx data can be seen at the spur frequency offset around a strong object. This effect is dependent on customer board design, configuration, XTAL frequency and signal processing and can not occur or affect a given design.
The following are the different spurs that can potentially be observed for XTAL frequency=50MHz, for DFE Sampling rate Fs:
Corresponding to the spurs listed above, below are the different spurs that can potentially be observed for XTAL frequency=40MHz, for DFE Sampling rate Fs:
Additionally, `below are other spurs that can potentially be observed for XTAL frequency=40MHz, for DFE Sampling rate Fs:
The user can check the design for occurrence and if necessary avoid sampling rates in the range mentioned above or use exactly the center of the sampling rate range (so that spur is at 0Hz).