TIDA032A October   2019  – November 2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
    2. 1.2 Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Input Power
        1. 2.2.1.1 Vpwr
        2. 2.2.1.2 3.3V
        3. 2.2.1.3 3.3V_ISO
      2. 2.2.2 Communication Interface
        1. 2.2.2.1 PSE I2C Communication
        2. 2.2.2.2 MCU - Host Communication
      3. 2.2.3 MSP430F523x and MSPM0G1107x Hardware Design
    3. 2.3 Highlighted Products
      1. 2.3.1  TPS23882 and TPS23882B
      2. 2.3.2  MSPM0G1107x and MSP430F523x
      3. 2.3.3  ISO7741
      4. 2.3.4  ISO7731
      5. 2.3.5  CSD19538
      6. 2.3.6  LM5017
      7. 2.3.7  LM5020
      8. 2.3.8  LM5050
      9. 2.3.9  INA240
      10. 2.3.10 REF3425
      11. 2.3.11 TPS3890
  9. 3Hardware, Software, Testing Requirement and Test Result
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
        1. 3.2.1.1 Hardware Setup
        2. 3.2.1.2 LED, Test Point, Jumper, and Connector Settings
          1. 3.2.1.2.1 EVM LEDs
          2. 3.2.1.2.2 EVM Test Points
          3. 3.2.1.2.3 EVM Jumpers
          4. 3.2.1.2.4 EVM Input and Output Connectors
        3. 3.2.1.3 System Firmware GUI Setup
          1. 3.2.1.3.1 PSE System Firmware GUI Installation
          2. 3.2.1.3.2 PSE System Firmware GUI Operation
      2. 3.2.2 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematic
      2. 4.1.2 Bill of Materials
      3. 4.1.3 PCB Layout Recommendations
        1. 4.1.3.1 Layout Prints
      4. 4.1.4 Altium Project
      5. 4.1.5 Gerber Files
      6. 4.1.6 Assembly Drawings
      7. 4.1.7 Software Files
  11. 5Related Documentation
    1. 5.1 Trademarks
  12. 6Revision History

Description

This reference design features an evaluation module for the 24-port (2 pair) PSE system which contains a hardware kit, a system firmware image, and a system firmware GUI. The hardware kit consists of a mother board (PSEMTHR24EVM-081), MSP430 daughtercard (PSEMCUDAUEVM-082) or MSPM0 daughtercard (PSEM0MCUDAUEVM-018), and a PSE daughter card (TPS23882EVM-084 and TPS23882B1EVM-035). To evaluate the system (both hardware and software), USB2ANY and MSP-FET/XDS110 adapters are also needed. This guide has been revised to reflect hardware design using the new MSPM0G1107 MCU for multiport PoE systems.