TIDA032A October   2019  – November 2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
    2. 1.2 Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Input Power
        1. 2.2.1.1 Vpwr
        2. 2.2.1.2 3.3V
        3. 2.2.1.3 3.3V_ISO
      2. 2.2.2 Communication Interface
        1. 2.2.2.1 PSE I2C Communication
        2. 2.2.2.2 MCU - Host Communication
      3. 2.2.3 MSP430F523x and MSPM0G1107x Hardware Design
    3. 2.3 Highlighted Products
      1. 2.3.1  TPS23882 and TPS23882B
      2. 2.3.2  MSPM0G1107x and MSP430F523x
      3. 2.3.3  ISO7741
      4. 2.3.4  ISO7731
      5. 2.3.5  CSD19538
      6. 2.3.6  LM5017
      7. 2.3.7  LM5020
      8. 2.3.8  LM5050
      9. 2.3.9  INA240
      10. 2.3.10 REF3425
      11. 2.3.11 TPS3890
  9. 3Hardware, Software, Testing Requirement and Test Result
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
        1. 3.2.1.1 Hardware Setup
        2. 3.2.1.2 LED, Test Point, Jumper, and Connector Settings
          1. 3.2.1.2.1 EVM LEDs
          2. 3.2.1.2.2 EVM Test Points
          3. 3.2.1.2.3 EVM Jumpers
          4. 3.2.1.2.4 EVM Input and Output Connectors
        3. 3.2.1.3 System Firmware GUI Setup
          1. 3.2.1.3.1 PSE System Firmware GUI Installation
          2. 3.2.1.3.2 PSE System Firmware GUI Operation
      2. 3.2.2 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematic
      2. 4.1.2 Bill of Materials
      3. 4.1.3 PCB Layout Recommendations
        1. 4.1.3.1 Layout Prints
      4. 4.1.4 Altium Project
      5. 4.1.5 Gerber Files
      6. 4.1.6 Assembly Drawings
      7. 4.1.7 Software Files
  11. 5Related Documentation
    1. 5.1 Trademarks
  12. 6Revision History

INA240

The INA240 amplifier is used to measure the total current from the input to support fast shutdown in an event of load step change.

The INA240 device is a voltage-output, current-sense amplifier with enhanced PWM rejection that can sense drops across shunt resistors over a wide common-mode voltage range from –4V to 80V, independent of the supply voltage. The negative common-mode voltage allows the device to operate below ground, accommodating the flyback period of typical solenoid applications. Enhanced PWM rejection provides high levels of suppression for large common-mode transients (ΔV / Δt) in systems that use PWM signals (such as motor drives and solenoid control systems). This feature allows for accurate current measurements without large transients and associated recovery ripple on the output voltage. This device operates from a single 2.7V to 5.5V power supply, drawing a maximum of 2.4mA of supply current. Four fixed gains are available: 20V/V, 50V/V, 100V/V, and 200V/V. The low offset of the zero-drift architecture enables current sensing with maximum drops across the shunt as low as 10mV full-scale.