TIDA032A October 2019 – November 2026
The MSP430 daughtercard provides I2C/UART communication port to host through J12 to J14 on MSP430 daughtercard (PSEMCUDAUEVM-082). The MSPM0 daughtercard (PSEM0MCUDAUEVM-018) provides I2C communication to host through J12, J13, and J16. The PSE system GUI provides host configurations to the PSE system
The host interface user's guide can be accessed from TIDA-050026-23882 folder or PSEMCUDAUEVM-082 tool folder.