TIDA032A October   2019  – November 2026

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
    2. 1.2 Description
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Input Power
        1. 2.2.1.1 Vpwr
        2. 2.2.1.2 3.3V
        3. 2.2.1.3 3.3V_ISO
      2. 2.2.2 Communication Interface
        1. 2.2.2.1 PSE I2C Communication
        2. 2.2.2.2 MCU - Host Communication
      3. 2.2.3 MSP430F523x and MSPM0G1107x Hardware Design
    3. 2.3 Highlighted Products
      1. 2.3.1  TPS23882 and TPS23882B
      2. 2.3.2  MSPM0G1107x and MSP430F523x
      3. 2.3.3  ISO7741
      4. 2.3.4  ISO7731
      5. 2.3.5  CSD19538
      6. 2.3.6  LM5017
      7. 2.3.7  LM5020
      8. 2.3.8  LM5050
      9. 2.3.9  INA240
      10. 2.3.10 REF3425
      11. 2.3.11 TPS3890
  9. 3Hardware, Software, Testing Requirement and Test Result
    1. 3.1 Required Hardware and Software
      1. 3.1.1 Hardware
      2. 3.1.2 Software
    2. 3.2 Testing and Results
      1. 3.2.1 Test Setup
        1. 3.2.1.1 Hardware Setup
        2. 3.2.1.2 LED, Test Point, Jumper, and Connector Settings
          1. 3.2.1.2.1 EVM LEDs
          2. 3.2.1.2.2 EVM Test Points
          3. 3.2.1.2.3 EVM Jumpers
          4. 3.2.1.2.4 EVM Input and Output Connectors
        3. 3.2.1.3 System Firmware GUI Setup
          1. 3.2.1.3.1 PSE System Firmware GUI Installation
          2. 3.2.1.3.2 PSE System Firmware GUI Operation
      2. 3.2.2 Test Results
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematic
      2. 4.1.2 Bill of Materials
      3. 4.1.3 PCB Layout Recommendations
        1. 4.1.3.1 Layout Prints
      4. 4.1.4 Altium Project
      5. 4.1.5 Gerber Files
      6. 4.1.6 Assembly Drawings
      7. 4.1.7 Software Files
  11. 5Related Documentation
    1. 5.1 Trademarks
  12. 6Revision History

Description

This reference design features the TPS23882/TPS23882B daughtercard, the octal channel, the TPS23882/TPS23882B device, and the IEEE802.3bt ready PoE PSE controller. When paired with the PSE motherboard PSEMTHR24-081 (sold separately) and MCU daughtercard PSEMCUDAUEVM-082/PSEM0MCUDAUEVM-018 (sold separately), users can evaluate the TPS23882/TPS23882B device and PSE system firmware solution.

The full PoE evaluation ecosystem includes the following:

  • PSEMTHR24EVM-081: motherboard for 24-port PoE PSE applications (sold separately)
  • PSEMCUDAUEVM-082: MSP430 daughtercard for 24-port PoE PSE applications (sold separately)
  • PSEM0MCUDAUEVM-018: MSPM0 daughtercard for 24-port PoE PSE applications (sold separately)
  • TPS23882EVM-084: TPS23882 daughtercard for 24 port Type 3 (2 pair) PSE PoE PSE applications (sold separately)
  • TPS23882B1EVM-035: TPS23882B daughtercard for 24 port Type 3 (2 pair) PSE PoE PSE applications (sold separately)
  • USB2ANY interface adapter: used with PSE system firmware GUI for I2C/UART interaction with the PSEMCUDAU-082 daughtercard (sold separately)
  • XDS110 Debugger: Used with UniFlash GUI for programming the MSPM0
  • MSP-FET programmer: used with Uniflash GUI for programming the MSP430 device
  • PSE system firmware code image (request access to the code image through TIDA-050026-23882 folder or PSEMCUDAUEVM-082 tool folder)
  • PSE system firmware GUI (request access to the code image through TIDA-050026-23882 folder or PSEMCUDAUEVM-082 tool folder)
    Note: The MSP430F5234 on PSEMCUDAUEVM-082 is programmed with pre-production firmware for EVM testing purposes. Follow the instructions in this user's guide to flash the latest firmware from the TIDA-050026-23882 folder or the PSEMCUDAUEVM-082 tool folder before evaluation. Similarly, latest firmware for the MSPM0G1107 on PSEM0MCUDAUEVM-018 can be found from the TIDA-050026-23882 folder.