TIDA032A October 2019 – November 2026
TI's PSE system firmware GUI is used with the PSE system EVM kit (PSEMTHR24EVM-081, PSEMCUDAUEVM-082, TPS23882EVM-084, TPS23882B1EVM-035) to configure the system, generate the code image and flash to MSP430/MSPM0 device. PSE system firmware GUI using MSPM0 can be requested here. Download the MSP430 system firmware GUI from TIDA-050026-23882 folder or PSEMCUDAUEVM-082 tool folder.