TIDT349A January 2024 – December 2024
| Parameter | Specifications |
|---|---|
| Sink voltage range | 5 to 20VDC |
| Source voltage range | 5V, 9V, 15V, 20V |
| Battery cell configuration | 4 to 10 Cells |
| Maximum output current | Charge mode: 3A, Reverse mode: 5A |
| Maximum power | 100W |
| Switching frequency | 300kHz |
| Efficiency | > 96% at full load |