TIDT349A January 2024 – December 2024
Short-circuit testing was performed at the USB Type-C cable end. Figure 3-29 through Figure 3-32 show the short-circuit test and recovery at 5V, 9V, 15V, and 20V individually.
Figure 3-29 Short-Circuit Test at 5V
Figure 3-30 Short-Circuit Test at 9V
Figure 3-31 Short-Circuit Test at 15V
Figure 3-32 Short-Circuit Test at 20V