TIDT349A January 2024 – December 2024
The load dynamic test was performed from 10% to full load for 5V, 9V, 15V, and 20V individually, the slew rate is set to 0.5A / μs, output voltage was measured at the PCB end of the USB Type-C receptacle.
Figure 3-17 OTG Mode, 20V, 10% to 100% Load Dynamic
Figure 3-19 OTG Mode, 9V, 10% to 100% Load Dynamic
Figure 3-18 OTG Mode, 15V, 10% to 100% Load Dynamic
Figure 3-20 OTG Mode, 5V, 10% to 100% Load Dynamic