TIDT412B October 2024 – December 2024
Figure 3-10 and Figure 3-11 show the start-up waveforms with an input voltage of 48V, a load of 2.5Ω, and at an output voltage of 6V and 20V respectively.
Figure 3-10 6VOUT Start-Up
Figure 3-11 20VOUT Start-UpFigure 3-12 shows shutdown waveforms with an input voltage of 48V, a load of 2.5Ω, at an output voltage of 6V.
Figure 3-12 6VOUT Shutdown