TIDT412B
October 2024 – December 2024
1
Description
Features
Applications
1
Test Prerequisites
1.1
Voltage and Current Requirements
1.2
Required Equipment
1.3
Considerations
1.4
Dimensions
2
Testing and Results
2.1
Efficiency Graphs
2.2
Efficiency Data
2.3
Thermal Images
2.4
Bode Plots
2.5
PWM Duty Cycle Versus Output Voltage
3
Waveforms
3.1
Switching
3.2
Output Voltage Transitions
3.3
Load Transients
3.4
High Current Load Transients
3.5
Start-up and Shutdown Sequences
3.6
Overvoltage Protection
3.7
Reverse Voltage Protection
Features
Able to provide 245W continuous power, and 875W peak power
Variable output voltage during operation across a 6V to 35V range
Design done with a simple two-phase converter, controlled by a single controller, LM5143A-Q1
Back-to-back diodes controlled by LM74930-Q1 with overvoltage and reverse voltage protection
No significant output voltage overshoot or undershoot for 6V to 35V V
OUT
transition
Peak efficiency of 97% at nominal load