TIDT412B October   2024  – December 2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
    4. 2.4 Bode Plots
    5. 2.5 PWM Duty Cycle Versus Output Voltage
  7. 3Waveforms
    1. 3.1 Switching
    2. 3.2 Output Voltage Transitions
    3. 3.3 Load Transients
    4. 3.4 High Current Load Transients
    5. 3.5 Start-up and Shutdown Sequences
    6. 3.6 Overvoltage Protection
    7. 3.7 Reverse Voltage Protection

Required Equipment

  • Power supply able to support 48V, 12A, and 600W, such as HP 6030A
  • Electronic load able to support 35V, 14A, and 500W, such as Kikusui PLZ603WH
  • Function generator to apply a variable duty cycle PWM signal, such as Tektronix AFG3102
  • Oscilloscope such as Tektronix MDO34 with TPP0500B 10 × voltage probes and 30A TCP0030A current probes
  • Digital multimeters such as Fluke 87iii or 87V
  • For bode plots, Vector Network Analyzer such as Bode 100 from OMICRON Lab
  • Thermal camera such as FLIR E75
  • Keysight 34970 data acquisition, switch unit along with calibrated 10A current shunts for efficiency measurements
  • A fan for cooling of the board if sustained high-current testing is desired