TIDT423A December 2024 – January 2025
Efficiency data is shown in Table 2-1.
| VAC IN(V) | P IN(A) | VOUT (V) | IOUT (A) | POUT (W) | PLOSS (W) | POUT (%) | Efficiency (%) | Average Efficiency at Four Point (%) |
|---|---|---|---|---|---|---|---|---|
90 | 72.036 | 20.61 | 3.255 | 67.053 | 4.983 | 100 | 93.08 | 93.82 |
90 | 53.802 | 20.609 | 2.454 | 50.574 | 3.228 | 75 | 94.00 | |
90 | 35.459 | 20.619 | 1.623 | 33.465 | 1.994 | 50 | 94.38 | |
90 | 18.074 | 20.63 | 0.822 | 16.958 | 1.116 | 25 | 93.83 | |
90 | 7.385 | 20.638 | 0.331 | 6.831 | 0.554 | 10 | 92.50 | |
115 | 71.058 | 20.61 | 3.255 | 67.053 | 4.005 | 100 | 94.36 | 94.39 |
115 | 53.403 | 20.61 | 2.454 | 50.577 | 2.826 | 75 | 94.71 | |
115 | 35.379 | 20.62 | 1.623 | 33.466 | 1.913 | 50 | 94.59 | |
115 | 18.064 | 20.63 | 0.822 | 16.958 | 1.106 | 25 | 93.88 | |
115 | 7.395 | 20.638 | 0.331 | 6.831 | 0.564 | 10 | 92.37 | |
230 | 70.828 | 20.61 | 3.255 | 67.053 | 3.755 | 100 | 94.67 | 93.60 |
| 230 | 53.533 | 20.612 | 2.454 | 50.582 | 2.951 | 75 | 94.49 | |
230 | 35.738 | 20.62 | 1.623 | 33.466 | 2.272 | 50 | 93.64 | |
230 | 18.513 | 20.63 | 0.822 | 16.958 | 1.555 | 25 | 91.60 | |
230 | 7.605 | 20.63 | 0.331 | 6.829 | 0.776 | 10 | 89.79 | |
264 | 70.988 | 20.603 | 3.255 | 67.063 | 3.925 | 100 | 94.47 | 93.21 |
264 | 53.742 | 20.612 | 2.454 | 50.582 | 3.160 | 75 | 94.12 | |
264 | 35.738 | 20.62 | 1.623 | 33.466 | 2.272 | 50 | 93.64 | |
264 | 18.713 | 20.63 | 0.822 | 16.958 | 1.755 | 25 | 90.62 | |
264 | 7.685 | 20.63 | 0.331 | 6.829 | 0.856 | 10 | 88.86 |