TIDT423A December 2024 – January 2025
Figure 3-22 264VAC, Full Load, Vds
Peak = 600V
Figure 3-24 264VAC, Full Load, Steady
State Vds Primary 580V
Figure 3-23 90VAC, Full Load, Vds Peak
= 360V
Figure 3-25 264VAC, Full Load, Vds on
Synchronous Rectifier 86.8V