TIDT423A December   2024  – January 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Dimensions
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Voltage Regulation
    3. 2.3 Efficiency Data
    4. 2.4 Thermal Images
    5. 2.5 EMI
  7. 3Waveforms
    1. 3.1 Start-up and Shut Down Waveform
    2. 3.2 Switching
      1. 3.2.1 Voltage Stress
    3. 3.3 VCC Self Bias
    4. 3.4 Output Voltage Ripple
    5. 3.5 Load Dynamic Response
    6. 3.6 Peak Power
    7. 3.7 Short-Circuit Protection
    8. 3.8 Output Over Voltage Protection

Switching

Switching behavior is shown in Figure 3-5 through Figure 3-21.

PMP41145 115VAC, Vds_pri, Vsr_gate,
                        Full LoadFigure 3-5 115VAC, Vds_pri, Vsr_gate, Full Load
PMP41145 90VAC, Full Load, Vds_pri,
                        Vbus Valley 83VFigure 3-7 90VAC, Full Load, Vds_pri, Vbus Valley 83V
PMP41145 230VAC, 75% Load, 2.45A,
                        fsw = 133kHzFigure 3-9 230VAC, 75% Load, 2.45A, fsw = 133kHz
PMP41145 230VAC, 25% Load 0.82A,
                        fsw = 94kHzFigure 3-11 230VAC, 25% Load 0.82A, fsw = 94kHz
PMP41145 230VAC, 20V, 200mW Load,
                        Vds_priFigure 3-13 230VAC, 20V, 200mW Load, Vds_pri
PMP41145 230VAC, Vds_pri, Vsr_gate,
                        Full LoadFigure 3-6 230VAC, Vds_pri, Vsr_gate, Full Load
PMP41145 230VAC, Full Load, 3.25A,
                        fsw = 125kHzFigure 3-8 230VAC, Full Load, 3.25A, fsw = 125kHz
PMP41145 230VAC, 50% Load, 1.6A,
                        fsw = 128kHzFigure 3-10 230VAC, 50% Load, 1.6A, fsw = 128kHz
PMP41145 230VAC, 10% Load 0.32A,
                        fsw=39kHzFigure 3-12 230VAC, 10% Load 0.32A, fsw=39kHz
PMP41145 230VAC, 20V, Open Load,
                        Vds_priFigure 3-14 230VAC, 20V, Open Load, Vds_pri

Figure 3-15 through Figure 3-21 are 115VAC input switching waveforms.

PMP41145 115VAC, 20V, 3.25A Full
                        Load, Vds_pri, fsw = 118kHzFigure 3-15 115VAC, 20V, 3.25A Full Load, Vds_pri, fsw = 118kHz
PMP41145 115VAC, 20V, 1.8A 50%
                        Load, Vds_pri, fsw = 120kHzFigure 3-17 115VAC, 20V, 1.8A 50% Load, Vds_pri, fsw = 120kHz
PMP41145 115VAC, 20V, 0.32A 10%
                        Load, Vds_pri, fsw = 42kHzFigure 3-19 115VAC, 20V, 0.32A 10% Load, Vds_pri, fsw = 42kHz
PMP41145 115VAC, 20V, Open Load,
                        Vds_pri, 3 Consecutive Switching Cycles to Achieve First Valley
                        SwitchingFigure 3-21 115VAC, 20V, Open Load, Vds_pri, 3 Consecutive Switching Cycles to Achieve First Valley Switching
PMP41145 115VAC, 20V, 2.45A 75%
                        Load, Vds_pri, fsw = 127kHzFigure 3-16 115VAC, 20V, 2.45A 75% Load, Vds_pri, fsw = 127kHz
PMP41145 115VAC, 20V, 0.82A 25%
                        Load, Vds_pri, fsw = 107kHzFigure 3-18 115VAC, 20V, 0.82A 25% Load, Vds_pri, fsw = 107kHz
PMP41145 115VAC, 20V, 200mW Load,
                        Vds_priFigure 3-20 115VAC, 20V, 200mW Load, Vds_pri